Eaton Crouse-Hinds series Capri ADE gasket, Neoprene, M40 ISO
| Product Name |
Eaton's Crouse-Hinds series Capri ADE gasket
|
| Catalog Number |
CAP224049
|
| EAN |
3589352240496
|
| Product Length/Depth |
52 mm
|
| Product Height |
1.5 mm
|
| Product Width |
52 mm
|
| Product Weight |
2.15 g
|
| Compliances |
Not Applicable
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Thread Size |
M40
|
| Thread type |
ISO
|
| Material |
Neoprene
|