Eaton Crouse-Hinds series Capri ADE gasket, Neoprene, M50 ISO
| Product Name |
Eaton's Crouse-Hinds series Capri ADE gasket
|
| Catalog Number |
CAP225049
|
| EAN |
3589352250495
|
| Product Length/Depth |
62 mm
|
| Product Height |
1.5 mm
|
| Product Width |
62 mm
|
| Product Weight |
2.9 g
|
| Compliances |
Not Applicable
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Thread Size |
M50
|
| Thread type |
ISO
|
| Material |
Neoprene
|