Eaton Crouse-Hinds series Capri ADE gasket, Neoprene, M63 ISO
| Product Name |
Eaton's Crouse-Hinds series Capri ADE gasket
|
| Catalog Number |
CAP226349
|
| EAN |
3589352263495
|
| Product Length/Depth |
77 mm
|
| Product Height |
2 mm
|
| Product Width |
77 mm
|
| Product Weight |
5 g
|
| Compliances |
Not Applicable
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Thread Size |
M63
|
| Thread type |
ISO
|
| Material |
Neoprene
|