Eaton Crouse-Hinds series Capri reducer, End 1: PG 36, End 2: PG 21, Male, Female, Non-insulated, Brass, Electroless nickel plating
| Product Name |
Eaton's Crouse-Hinds series Capri reducer
|
| Catalog Number |
CAP362104
|
| EAN |
3589353621041
|
| Product Length/Depth |
11.5 mm
|
| Product Height |
41.8 mm
|
| Product Width |
38 mm
|
| Product Weight |
75.7 g
|
| Material |
Brass
|
| End 1 Size |
PG 36
|
| End 1 Type |
PG
|
| End 2 Size |
PG 21
|
| End 2 Type |
PG
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Electroless nickel
|
| Shape |
Standard
|
| Type |
Standard
|