Download document () of 20
We make what matters work*

CAP451702

Eaton Crouse-Hinds series Capri UNICAP cable gland, 10-14 cable range, Non-armoured, Polyamide, Industrial, PG 16

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP451702
EAN
3589354517022
Product Length/Depth
31 mm
Product Height
41 mm
Product Width
31 mm
Product Weight
10 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Non-armoured
Thread Size
PG 16
Thread type
PG
Cable range (min/max)
10-14
Material
Polyamide

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.