Download document () of 20
We make what matters work*

CAP452072

Eaton Crouse-Hinds series Capri UNICAP cable gland, 6-12 cable range, Non-armoured, Polyamide, Industrial, Non-fitted locknut, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP452072
EAN
3589354520725
Product Length/Depth
27.5 mm
Product Height
41.1 mm
Product Width
27.5 mm
Product Weight
10.6 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Non-armoured
Thread Size
M20
Thread type
Metric
Cable range (min/max)
6-12
Material
Polyamide
Special features
Non-fitted locknut

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.