Download document () of 20
We make what matters work*

CAP452502

Eaton Crouse-Hinds series Capri UNICAP cable gland, 12-18 cable range, Non-armoured, Polyamide, Industrial, M25 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP452502
EAN
3589354525027
Product Length/Depth
37.3 mm
Product Height
45.3 mm
Product Width
37.3 mm
Product Weight
20.9 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Non-armoured
Thread Size
M25
Thread type
Metric
Cable range (min/max)
12-18
Material
Polyamide

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.