Download document () of 20
We make what matters work*

CAP452912

Eaton Crouse-Hinds series Capri UNICAP cable gland, 18-25 cable range, Non-armoured, Polyamide, Industrial, Fitted locknut, PG 29

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP452912
EAN
3589354529124
Product Length/Depth
50.4 mm
Product Height
51 mm
Product Width
50.4 mm
Product Weight
39 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Non-armoured
Thread Size
PG 29
Thread type
PG
Cable range (min/max)
18-25
Material
Polyamide
Special features
Fitted locknut

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.