Download document () of 20
We make what matters work*

CAP454072

Eaton Crouse-Hinds series Capri UNICAP cable gland, 22-32 cable range, Non-armoured, Polyamide, Industrial, Non-fitted locknut, M40 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP454072
EAN
3589354540723
Product Length/Depth
60.7 mm
Product Height
60 mm
Product Width
60.7 mm
Product Weight
77 g

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Non-armoured
Thread Size
M40
Thread type
Metric
Cable range (min/max)
22-32
Material
Polyamide
Special features
Non-fitted locknut

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.