Eaton Crouse-Hinds series Capri reducer, End 1: PG 48, End 2: PG 42, Male, Female, Non-insulated, Brass, Electroless nickel plating
| Product Name |
Eaton's Crouse-Hinds series Capri reducer
|
| Catalog Number |
CAP484284
|
| EAN |
3589354842841
|
| Product Length/Depth |
16 mm
|
| Product Height |
68.2 mm
|
| Product Width |
62 mm
|
| Product Weight |
74 g
|
| Material |
Brass
|
| End 1 Size |
PG 48
|
| End 1 Type |
PG
|
| End 2 Size |
PG 42
|
| End 2 Type |
PG
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Electroless nickel
|
| Shape |
Standard
|
| Type |
Standard
|