Download document () of 20
We make what matters work*

CAP500100

Eaton Crouse-Hinds series Capri BV cable gland, Straight, Non-armoured, Brass, 6-12 outer sheath, Industrial, Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri BV cable gland
Catalog Number
CAP500100
EAN
3589355001001
Product Length/Depth
58 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
103.7 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Material
Brass
Connector type
Straight
Gland type
Non-armoured
Outer sheath (min/max)
6-12
Protection type
Industrial
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.