Download document () of 20
We make what matters work*

CAP600704

Eaton Crouse-Hinds series Capri NORMADIX cable gland, Straight, Gland size 4, Non-armoured, Nickel plated brass, 3.5-6 outer sheath, Industrial, PG 7

General specifications

Product Name
Eaton's Crouse-Hinds series Capri NORMADIX cable gland
Catalog Number
CAP600704
EAN
3589356007040
Product Length/Depth
16.1 mm
Product Height
15.7 mm
Product Width
14 mm
Product Weight
150.9 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Material
Nickel plated brass
Connector type
Straight
Gland size
4
Gland type
Non-armoured
Outer sheath (min/max)
3.5-6
Protection type
Industrial
Thread Size
PG 7
Nominal thread size Metric/PG
7
Pitch thread
1.27 mm
Thread Length
3.9 mm
Wrench width
14 mm
Hexagon angular dimension
15.4 mm
Suitable for cable diameter - max
6 mm
Suitable for cable diameter - min
3.5 mm
Material quality
Brass
Surface protection
Nickel-plated
Degree of protection (IP)
IP65
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
70 °C
Working temperature - min
-5 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Strain Relief
Separable Screw Gland
Thread type
PG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.