Eaton Crouse-Hinds series Capri NORMADIX cable gland, Straight, Gland size 5, Non-armoured, Nickel plated brass, 5-8.7 outer sheath, Industrial, PG 9
| Product Name |
Eaton's Crouse-Hinds series Capri NORMADIX cable gland
|
| Catalog Number |
CAP600904
|
| EAN |
3589356009044
|
| Product Length/Depth |
19 mm
|
| Product Height |
17 mm
|
| Product Width |
19 mm
|
| Product Weight |
10 g
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
IEC
|
| Ingress protection (IP) ratings |
IP66
|
| Material |
Nickel plated brass
|
| Connector type |
Straight
|
| Gland size |
5
|
| Gland type |
Non-armoured
|
| Outer sheath (min/max) |
5-8.7
|
| Protection type |
Industrial
|
| Thread Size |
PG 9
|
| Nominal thread size Metric/PG |
9
|
| Pitch thread |
1.411 mm
|
| Thread Length |
4.8 mm
|
| Wrench width |
17 mm
|
| Hexagon angular dimension |
18.7 mm
|
| Suitable for cable diameter - max |
8.7 mm
|
| Suitable for cable diameter - min |
5 mm
|
| Material quality |
Brass
|
| Surface protection |
Nickel-plated
|
| Degree of protection (IP) |
IP65
|
| Model |
Straight
|
| Type of sealing |
Sealing ring
|
| Working temperature - max |
70 °C
|
| Working temperature - min |
-5 °C
|
| For ex-zone gas |
None
|
| For ex-zone dust |
None
|
| Fitted with: |
Strain Relief
Separable Screw Gland |
| Thread type |
PG
|