Download document () of 20
We make what matters work*

CAP616204

Eaton Crouse-Hinds series Capri ISOCAP cable gland, Straight, Gland size 7, Non-armoured, Nickel plated brass, 8.5-13.5 outer sheath, Industrial, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ISOCAP cable gland
Catalog Number
CAP616204
EAN
3589356162046
Product Length/Depth
21 mm
Product Height
24.25 mm
Product Width
22 mm
Product Weight
18.8 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Material
Nickel plated brass
Connector type
Straight
Gland size
7
Gland type
Non-armoured
Outer sheath (min/max)
8.5-13.5
Protection type
Industrial
Thread Size
M20
Nominal thread size Metric/PG
20
Pitch thread
1.5 mm
Thread Length
6 mm
Wrench width
22 mm
Hexagon angular dimension
24.2 mm
Suitable for cable diameter - max
13.5 mm
Suitable for cable diameter - min
8 mm
Material quality
Brass
Surface protection
Nickel-plated
Degree of protection (IP)
IP65
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
70 °C
Working temperature - min
-5 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Separable Screw Gland
Strain Relief
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.