Eaton Crouse-Hinds series Capri reducer, End 1: PG 21, End 2: PG9, Male, Female, Non-insulated, Brass, Electroless nickel plating
| Product Name |
Eaton's Crouse-Hinds series Capri reducer
|
| Catalog Number |
CAP682813
|
| EAN |
3589356828133
|
| Product Length/Depth |
33.8 mm
|
| Product Height |
54.5 mm
|
| Product Width |
33.8 mm
|
| Product Weight |
10.8 g
|
| Material |
Brass
|
| End 1 Size |
PG 21
|
| End 1 Type |
PG
|
| End 2 Size |
PG 9
|
| End 2 Type |
PG
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Electroless nickel
|
| Shape |
Standard
|
| Type |
Standard
|