Eaton Crouse-Hinds series Capri reducer, End 1: M32 Metric, End 2: M20 Metric, Male, Female, Non-insulated, Stainless steel, Unplated
| Product Name |
Eaton's Crouse-Hinds series Capri reducer
|
| Catalog Number |
CAP750309
|
| EAN |
3589357503091
|
| Product Length/Depth |
12 mm
|
| Product Height |
39 mm
|
| Product Width |
36 mm
|
| Product Weight |
37.7 g
|
| Material |
Stainless steel
|
| End 1 Size |
M32
|
| End 1 Type |
Metric
|
| End 2 Size |
M20
|
| End 2 Type |
Metric
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Unplated
|
| Shape |
Standard
|
| Type |
Standard
|