Download document () of 20

CAS381

Eaton Addressable sounder, Cooper, Addressable, Sounder, EN54 Systems, Wall Mounted, Red Plastic

General specifications

Product Name
Eaton Addressable sounder
Catalog Number
CAS381
EAN
5018986482869
Product Length/Depth
96 mm
Product Height
108 mm
Product Width
108 mm
Product Weight
0.21 kg
Certifications
CE

Product specifications

Number of tones
4
Color housing
Red
Material housing
Plastic
Sound output
100 dB
Nominal voltage
28 VDC
Type of current
DC
Electricity consumption
0.006 A
Addressing mode
Soft addressing
Alarm current
6 mA
Construction material
ABS
EN Certified Tones
4
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
320
System topology
Addressable
Voice tones
No
Product branding
Eaton Cooper
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP42
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
EN54 Pt17 (Short Circuit Isolator)
Cable entry
Rear
System wiring
2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.