Download document () of 20

CASB393WP

Eaton Addressable open class sounder VAD, Addressable, Alarms and Beacons, Sounder VAD, EN54 Systems, Wall Mounted, Red Plastic, White Flash, Open Class, Weatherproof

General specifications

Product Name
Eaton Addressable open class sounder VAD
Catalog Number
CASB393WP
EAN
5018987185882
Product Length/Depth
105 mm
Product Height
110 mm
Product Width
110 mm
Product Weight
0.32 kg
Certifications
CE

Product specifications

Compliance and standards
Accordance With EN 54-23
Nominal voltage - max
28 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.011 A
Power
0.308 W
Lens color
White
Lamp type
LED
Sound output
100 dB
Type of optical signal
Flash light
Type of acoustic signal device
Sound generator
Type of acoustic signal
Programmable
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
1.2 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Addressing mode
Soft addressing
Alarm current - max
11 mA
Alarm current - min
8.6 mA
Construction material
ABS
EN Certified Tones
4
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
450
System typology
Addressable
Tones
4
Voice tones
No
Product branding
Eaton Cooper
Degree of protection
IP66
Suitable for
Wall Mounting
Cable entry
Rear
Light color
White
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt23 (Visual Alarms)
EN54 Pt3 (Fire Alarm Sounders)
System wiring
2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.