Knowledge Search
Download document () of 20
We make what matters work*

CB12

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 6"

General specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB12
UPC
784564205124
Product Weight
1.74 lb
Certifications
cUL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
EMT and Rigid/IMC
Trade size
6"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.