Knowledge Search
Download document () of 20
We make what matters work*

CB181F-80

Eaton Bussmann series C.B.181F automotive circuit breaker, 80A, Type I, High amp, Waterproof

General specifications

Product Name
Eaton Bussmann series CB181F automotive circuit breaker
Catalog Number
CB181F-80
UPC
051712621304
Product Length/Depth
3.6 in
Product Height
2 in
Product Width
3.1 in
Product Weight
0.5 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
80 A

Physical details

Material
Waterproof
Packaging Type
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.