Knowledge Search
Download document () of 20
We make what matters work*

CB184F-40

Eaton Bussmann series C.B.184F automotive circuit breaker, 48 Vdc, 40A, 3 kAIC, Type III, High amp, Waterproof

General specifications

Product Name
Eaton Bussmann series CB184F automotive circuit breaker
Catalog Number
CB184F-40
UPC
051712554831
Product Length/Depth
1.19 in
Product Height
4.88 in
Product Width
6.19 in
Product Weight
0.25 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
40 A
Interrupt rating
3 kAIC
Voltage rating
48 Vdc

Physical details

Material
Waterproof
Packaging Type
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.