Knowledge Search
Download document () of 20
We make what matters work*

CB211-10

Circuit Breaker, Automotive, type I footprint, 10A, 14 Vdc, Grey UL-Rated 94V-0 thermoplastic housing with gold metal cover (type I) or silver metal cover (type II)

General specifications

Product Name
Eaton Bussmann series type I footprint circuit breaker
Catalog Number
CB211-10
UPC
051712292450
Product Length/Depth
0.44 in
Product Height
1.41 in
Product Width
0.25 in
Product Weight
0.02 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
10 A
Voltage rating
14 Vdc

Physical details

Circuit breaker frame type
Type I
Color
Gray
Packaging Type
Standard

General information

Special features
Type I

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.