Knowledge Search
Download document () of 20
We make what matters work*

CB233-20

Eaton Bussmann series C.B.233 automotive circuit breaker, MINI C.B. type 3 - 20 AMP

General specifications

Product Name
Eaton Bussmann series CB233 automotive circuit breaker
Catalog Number
CB233-20
UPC
051712685559
Product Length/Depth
1.5 in
Product Height
0.25 in
Product Width
0.5 in
Product Weight
0.02 lb
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
20 A
Voltage rating
12 Vdc

Physical details

Actuator
Manual reset
Circuit breaker frame type
Type III
Packaging Type
Standard

General information

Mounting Method
ATM footprint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626