Knowledge Search
Download document () of 20
We make what matters work*

CB285F-100

Eaton Bussmann series C.B.285F marine rated circuit breaker, Switchable, 100A, Automotive, Type III, High amp, Waterproof

General specifications

Product Name
Eaton Bussmann series CB285F marine rated circuit breaker
Catalog Number
CB285F-100
UPC
051712484732
Product Length/Depth
2.4 in
Product Height
0.87 in
Product Width
0.56 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
100 A

Physical details

Material
Waterproof
Packaging Type
Standard

General information

Mounting Method
Flush
Special features
Switchable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626