Knowledge Search
Download document () of 20
We make what matters work*

CB285P-25

Eaton Bussmann series C.B.285P marine rated circuit breaker, Switchable, 48 Vdc, 25A, 3 kAIC, Automotive, Type III, High amp, Single-pole, Waterproof

General specifications

Product Name
Eaton Bussmann series CB285P marine rated circuit breaker
Catalog Number
CB285P-25
UPC
051712741088
Product Length/Depth
1.9 in
Product Height
2.91 in
Product Width
1.77 in
Product Weight
0.175 lb
Compliances
RoHS Compliant
Contact factory

Electrical rating

Amperage Rating
25 A
Interrupt rating
3 kAIC
Voltage rating
48 Vdc

Physical details

Material
Waterproof
Number of poles
Single-pole
Packaging Type
Standard

General information

Mounting Method
Panel
Special features
Switchable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.