Knowledge Search
Download document () of 20
We make what matters work*

CB5

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Stamped steel, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB5
UPC
784564205056
Product Length/Depth
3.81 in
Product Height
0.81 in
Product Width
1.88 in
Product Weight
0.42 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Trade size
1-1/2"
Material
Stamped steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.