Knowledge Search
Download document () of 20
We make what matters work*

CB9

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB9
UPC
784564205094
Product Length/Depth
8 in
Product Height
2.5 in
Product Width
0.5 in
Product Weight
0.91 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Trade size
3-1/2"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.