Download document () of 20
We make what matters work*

CBA2600Y

Eaton Crouse-Hinds series Raxton CBA stopping plug, Brass, Unplated, PG29, Type A

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton CBA stopping plug
Catalog Number
CBA2600Y
EAN
5056039072544
Product Length/Depth
17 mm
Product Height
37 mm
Product Width
37 mm
Product Weight
0.128 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Type
Type A
Material
Brass
Thread Size
PG29
Thread type
PG
Plating
Unplated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.