Download document () of 20
We make what matters work*

CBA4500Y

Eaton Crouse-Hinds series Raxton CBA stopping plug, Brass, Unplated, 1 1/4" NPT, Type A

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton CBA stopping plug
Catalog Number
CBA4500Y
EAN
5056039072858
Product Length/Depth
17 mm
Product Height
42.16 mm
Product Width
42.16 mm
Product Weight
0.175 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Type
Type A
Material
Brass
Thread Size
1 1/4"
Thread type
NPT
Plating
Unplated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.