Download document () of 20
We make what matters work*

CBA8100Y

Eaton Crouse-Hinds series Raxton CBA stopping plug, Brass, Unplated, M90 X 2.0 Metric, Type A

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton CBA stopping plug
Catalog Number
CBA8100Y
EAN
5056039073176
Product Length/Depth
22.5 mm
Product Height
90 mm
Product Width
90 mm
Product Weight
1.213 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Type
Type A
Material
Brass
Thread Size
M90 X 2.0
Thread type
Metric
Plating
Unplated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.