Download document () of 20
We make what matters work*

CBA8600Y

Eaton Crouse-Hinds series Raxton CBA stopping plug, Brass, Unplated, 3 1/2" NPT, Type A

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton CBA stopping plug
Catalog Number
CBA8600Y
EAN
5056039073237
Product Length/Depth
42 mm
Product Height
101.6 mm
Product Width
101.6 mm
Product Weight
1.553 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Type
Type A
Material
Brass
Thread Size
3 1/2"
Thread type
NPT
Plating
Unplated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.