Photo is representative
Download
Eaton Bussmann series C.B.BF marine rated battery fuse, 250A
Product Name |
Eaton Bussmann series CBBF marine rated battery fuse
|
Catalog Number |
CBBF-250
|
UPC |
051712202336
|
Product Length/Depth |
0.9 in
|
Product Height |
0.59 in
|
Product Width |
0.65 in
|
Product Weight |
0.4 lb
|
Compliances |
SAE J1117
RoHS Compliant |
Amperage Rating |
250 A
|
Special features |
Marine rated
|
Support from Eaton
Contact information
855-287-7626