Knowledge Search
Download document () of 20
We make what matters work*

CBBF-50

Eaton Bussmann series C.B.BF marine rated fuse, 50 AMP

General specifications

Product Name
Eaton Bussmann series CBBF marine rated battery fuse
Catalog Number
CBBF-50
UPC
051712202213
Product Length/Depth
1.4 in
Product Height
0.4 in
Product Width
3.4 in
Product Weight
0.04 lb
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
50 A
Interrupt rating
2 kAIC

Physical details

Packaging Type
Standard

General information

Special features
Ignition protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626