Knowledge Search
Download document () of 20
We make what matters work*

CBBF-80

Eaton Bussmann series C.B.BF marine rated battery fuse, 80A

General specifications

Product Name
Eaton Bussmann series CBBF marine rated battery fuse
Catalog Number
CBBF-80
UPC
051712202251
Product Length/Depth
2.1 in
Product Height
0.3 in
Product Width
2.5 in
Product Weight
0.04 lb
Compliances
SAE J1117
RoHS Compliant

Electrical rating

Amperage Rating
80 A

General information

Special features
Marine rated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626