Knowledge Search
Download document () of 20
We make what matters work*

CBC-20

Eaton Bussmann series CBC automotive circuit breaker, 14 Vdc, 20 A, 1.5 kAIC, Type I, 10-32 TPI stud

General specifications

Product Name
Eaton Bussmann series CBC automotive circuit breaker
Catalog Number
CBC-20
UPC
051712270991
Product Length/Depth
0.55 in
Product Height
1.27 in
Product Width
1.7 in
Product Weight
0.5 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
20 A
Interrupt rating
1.5 kAIC
Voltage rating
14 Vdc

General information

Connection
#10-32 TPI stud

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.