Download document () of 20
We make what matters work*

CBG370S

Eaton Addressable call point: Cooper, Addressable, Manual Call Point, EN54 Systems, Red Plastic

General specifications

Product Name
Eaton Addressable call point
Catalog Number
CBG370S
EAN
5018986759138
Product Length/Depth
87 mm
Product Height
53 mm
Product Width
87 mm
Product Weight
0.2 kg
Compliances
EN
Certifications
CE

Product specifications

Type of messaging
Fire brigade alarm (red)
Color
Red
Number Of Poles
1
Material
Plastic
Degree of protection (IP)
IP42
Addressing mode
Soft addressing
Alarm current - max
6 mA
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Resettable
No
Standby current
< 250
System typology
Addressable
Product branding
Eaton Cooper
Fitted with:
Glass Disc
EN Certification Standards
EN54 Pt11 (Manual Call Point)
EN54 Pt17 (Short Circuit Isolator)
Construction material
ABS
Cable entry
Rear
Mounting position
Wall (weatherproof)
Wall surface (internal)
System wiring
0.28 - 2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.