Download document () of 20
We make what matters work*

CBL2OUT32
OUTPUT CABLE 32A HARDWIRED 2x32A EN60309

Eaton Rack PDU Output cable 32A, Hardwired 2 x 32A EN60309, plug 0,75M

General specifications

Product Name
Eaton Rack PDU cable
Catalog Number
CBL2OUT32
EAN
3553340586026
Product Length/Depth
330 mm
Product Height
101 mm
Product Width
300 mm
Product Weight
1.76 kg
Compliances
CE Marked
Certifications
CE

Product specifications

Type
PDU Cable

Export product specification