Knowledge Search
Download document () of 20
We make what matters work*

CBLADAPT240RT

Cable adapter for 9PX G1 and 9PX G2 UPS Systems and Extended Battery Modules (EBMs), 240V

General specifications

Product Name
Eaton 9PX battery adapter cable
Catalog Number
CBLADAPT240RT
EAN
3553340710957
Product Length/Depth
360 mm
Product Height
360 mm
Product Width
330 mm
Product Weight
0.76 kg
Compliances
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
CE

Additional specifications

Special features
The CBLADAPT240RT cable adapter allows you more freedom in adding accessories to your Eaton 9PX UPS system. This adapter connects a 240V 9PX G1 UPS to a 9PX G2 extended battery module (EBM) or a 240V 9PX G2 UPS to a 9PX G1 EBM
Package contents
CBLADAPT240RT 9PX Cable Adapter, 240V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.