Knowledge Search
Download document () of 20
We make what matters work*

CBP-10B

Eaton Bussmann series CBP automotive circuit breaker, 10 A

General specifications

Product Name
Eaton Bussmann series CBP automotive circuit breaker
Catalog Number
CBP-10B
UPC
051712601573
Product Length/Depth
12.63 in
Product Height
9.25 in
Product Width
9.25 in
Product Weight
0.4 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
10 A

General information

Quantity
35

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.