Knowledge Search
Download document () of 20
We make what matters work*

CBP-30BA

Eaton Bussmann series C.B.P-BA automotive circuit breaker, 14 Vdc, 30A, 1.5 kAIC, Type I, 10-32 TPI stud

General specifications

Product Name
Eaton Bussmann series CBP-BA automotive circuit breaker
Catalog Number
CBP-30BA
UPC
051712601559
Product Length/Depth
2 in
Product Height
1.38 in
Product Width
1.3 in
Product Weight
0.4 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Interrupt rating
1.5 kAIC
Voltage rating
14 Vdc

General information

Connection
#10-32 TPI stud
Quantity
35

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.