Knowledge Search
Download document () of 20
We make what matters work*

CBS-6

Eaton Bussmann series C.B.S automotive circuit breaker, 6A

General specifications

Product Name
Eaton Bussmann series CBS automotive circuit breaker
Catalog Number
CBS-6
UPC
051712139618
Product Length/Depth
14.75 in
Product Height
7.5 in
Product Width
9.25 in
Product Weight
0.5 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
6 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.