Knowledge Search
Download document () of 20
We make what matters work*

CC-3150

Eaton BR main breaker kit, CC Thermomagnetic Interruptor, 150A, 10 kAIC, Three-phase, 240V

General specifications

Product Name
Eaton BR main breaker kit
Catalog Number
CC-3150
UPC
786689699161
Product Length/Depth
8 in
Product Height
5.5 in
Product Width
4.5 in
Product Weight
3 lb
Warranty
1 year
Compliances
Contact Manufacturer
Certifications
UL 67
UL Listed

Product specifications

Amperage Rating
150 A
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com