Download document () of 20
We make what matters work*

CC2C09T

Eaton Cooper Power series loadbreak elbow crimp connector, One-hole, Pad: Copper, Sleeve: Aluminum, 4/0 AWG, 250 AWG, 120 mm² compact or solid, Metallic gray and orange, IEEE Coppertop compression connector, Length: 2.88"

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow crimp connector
Catalog Number
CC2C09T
UPC
194006075886
Product Height
2.95 in
Product Weight
0.2 lb
Certifications
Not Applicable

Product specifications

Type
IEEE Coppertop compression connector
Number of holes
One-hole
Pad material
Copper
Sleeve material
Aluminum
Material type
Aluminum and copper
Suitable For Al/St-Cables
Aluminum and copper cables
Color
Metallic gray and orange
Application
200A Loadbreak Elbows
Connection
Compression
Overall length
2.88"
Solid or compact conductor size
250 MCM
Current Rating
200A
Stranded or Compressed Conductor Size
4/0 AWG

Export product specification

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com