Knowledge Search
Download document () of 20

CCH3200

Eaton CC enclosed breaker,Molded case breaker,High interrupting capacity,200 A,100 kAIC,Three-pole,240 V,!,#2/0 AWG-300 kcmil Cu/Al,CCH,Type ECC Unit enclosures,120 V Shunt trip

General specifications

Product Name
Eaton CC enclosed breaker
Catalog Number
CCH3200
UPC
782113338606
Product Length/Depth
7.7 in
Product Height
5.2 in
Product Width
5.7 in
Product Weight
4.2 lb
Certifications
UL 489
Contact Manufacturer
Catalog Notes
Suitable for use as main breaker

Product specifications

Used with
Type ECC Unit Enclosures
Amperage Rating
200 A
Voltage rating
240 V - 240 V
Circuit breaker type
CCH
Interrupt rating
100 kAIC
Wire size
#2/0 AWG-300 kcmil Cu/Al
Number of poles
Three-pole
Type
Molded case breaker
Special features
High interrupting capacity

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com