Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

CCP-1-30CF

Eaton Bussmann series military fuse, 32V, 30A, Non Indicating, CCP-1-30CF

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-1-30CF
UPC
051712201469
Product Length/Depth
3.65 in
Product Height
3.14 in
Product Width
2.07 in
Product Weight
0.31 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
30A
Voltage rating
600 Vac, 125 Vdc

Physical details

Fuse type
CUBEFuse
Number of poles
Single-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.