Knowledge Search
Download document () of 20
To be discontinued

CCP-1-DCC

Eaton Bussmann series CCP UL98 fusible disconnect, UL98 fusible disconnect, Single-pole, Class CC

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-1-DCC
UPC
051712158114
Product Length/Depth
3.65 in
Product Height
3.14 in
Product Width
2.07 in
Product Weight
0.22 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Physical details

Fuse type
Class CC
Number of poles
Single-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.