Knowledge Search
Download document () of 20
To be discontinued

CCP-1-DCM

Eaton Bussmann series CCP UL98 fusible disconnect, UL98 fusible disconnect, Single-pole, UL Midget

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-1-DCM
UPC
051712158138
Product Length/Depth
3.65 in
Product Height
3.14 in
Product Width
2.07 in
Product Weight
0.2 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Physical details

Fuse type
UL Midget
Number of poles
Single-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.