Knowledge Search
Download document () of 20
To be discontinued

CCP-2-100CF

Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 100A, UL98 fusible disconnect, Two-pole

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-2-100CF
UPC
051712295369
Product Length/Depth
3.65 in
Product Height
3.14 in
Product Width
2.07 in
Product Weight
0.1 lb
Compliances
Not Applicable
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
100A
Voltage rating
600 Vac, 125 Vdc

Physical details

Number of poles
Two-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.