Knowledge Search
Download document () of 20
We make what matters work*

CCP-2-60CF

Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 60A, UL98 fusible disconnect, Two-pole, CUBEFuse

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-2-60CF
UPC
051712201506
Product Length/Depth
3.65 in
Product Height
3.14 in
Product Width
2.07 in
Product Weight
0.6 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
60A
Voltage rating
600 Vac, 125 Vdc

Physical details

Fuse type
CUBEFuse
Number of poles
Two-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.