Knowledge Search
Download document () of 20
We make what matters work*

CCP-3-30CF

Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 30A, UL98 fusible disconnect, Three-pole, CUBEFuse

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-3-30CF
UPC
051712201483
Product Length/Depth
3.65 in
Product Height
3.14 in
Product Width
2.07 in
Product Weight
0.92 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
30A
Voltage rating
600 Vac, 125 Vdc

Physical details

Fuse type
CUBEFuse
Number of poles
Three-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.